EconoRex Time Switch 230V AC 1 x 20A 24 Hour without Reserve
EconoRex
Legrand
EconoRex Time Switch 230V AC 1 x 20A 24 Hour without Reserve
REF. 049983
EAN.
4010957499839
£68.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Panel mounting 72x72 mm |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-50 Hz |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | Yes |
Quartz controlled | No |
Contact type | Change-over contact |
Shortest switching time channel 1 | 20 min |
---|---|
Program shift divide 1 | 10 min |
Automatic switching summer-/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 20 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP30 |
Width | 72 mm |
Height | 100.5 mm |
Depth | 35.5 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION