![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411204-LEGRAND-1000.jpg)
DX³ 6000A 4 Pole 10A AC Type RCBO C Curve 300mA
DX³
Legrand
DX³ 6000A 4 Pole 10A AC Type RCBO C Curve 300mA
REF. 411204
EAN.
3245064112048
£203.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 10 A |
Rated fault current | 0.3 A |
Leakage current type | AC |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
---|---|
Frequency | 50 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
4 documents
Agreement
OC / CB-CB FR_718648
(1.67 Mo)
Product Environmental Profile
Agreement
NF-NF012_4280
(0.77 Mo)
Agreement
AENOR-030/002274
(0.34 Mo)
SELECT AN ACTION