CX³ 25A 2 Pole Power Contactor 2 N/O with 230V AC Coil and Handle
CX³
Legrand
CX³ 25A 2 Pole Power Contactor 2 N/O with 230V AC Coil and Handle
REF. 412544
EAN.
3245064125444
£43.21
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 250-250 V |
---|---|
Rated operation current | 25 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 0 |
Max. incandescent lamp load | 3000 W |
Max. load fluorescent lamp | 2100 VA |
Max. load fluorescent lamp (Duo circuit) | 2200 VA |
Max. load fluorescent lamp (parallel compensated) | 1000 VA |
Slider for hand switch | Yes |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 17.8 mm |
---|---|
Height | 94.9 mm |
Depth | 72.6 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -40-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 0.75-6 mm² |
Connection type | Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
4 documents
Agreement
VDE-40029913
(0.36 Mo)
Product Environmental Profile
Agreement
NF-NF012_2632
(0.8 Mo)
Agreement
OC / CB-CB FR_709436
(0.64 Mo)
SELECT AN ACTION