CP Electronics KNX IP40 High Bay/High Level Flush Mounted PIR Presence/Absence Detector
Presence Detector
CP ELECTRONICS
CP Electronics KNX IP40 High Bay/High Level Flush Mounted PIR Presence/Absence Detector
REF. EBDHS-KNX
EAN.
5012774621508
5 year warranty included
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
3 documents
Installation Guide
Technical Sheet
Technical Sheet
SELECT AN ACTION