![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-460004-WEB-R.jpg)
CP Electronics Compact Programming/Commissioning Handset
Transmitter Remote Control
CP ELECTRONICS
CP Electronics Compact Programming/Commissioning Handset
REF. UHS5
EAN.
5012774621447
The UHS5 is a compact infrared handset used for programming of IR enabled CP products.
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With manual transmitter | Yes |
---|---|
Wall-mounted transmitter | No |
Window transmitter | No |
Supplied remote control | Yes |
Signal transmission | Infrared |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Black |
Transparent | No |
Range | 7 m |
Suitable for switch | Yes |
Suitable for dimmer | Yes |
Suitable for venetian shutter switch | No |
Suitable for indication element | No |
Suitable for movement sensor | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
---|---|
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 67 mm |
Height | 4 mm |
Depth | 86 mm |
Degree of impact strength (IK) | Other |
Degree of protection (IP) | Other |
Operating / setting temperature | 0-35 °C |
Storage temperature | 0-35 °C |
Voltage type | DC |
Antimicrobial treatment | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | No |
Remote opening of gate / Electric door opener | Yes |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Number of Single Element (Pack1) | 1 |
Programming way | Configurator |
Documents
2 documents
Installation Guide
Technical Sheet
SELECT AN ACTION