![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-364232-WEB-R.jpg)
Classe 100 Hands Free Audio Kit with Internal Unit and Push Button Entrance Panel
Classe 100
Bticino
Classe 100 Hands Free Audio Kit with Internal Unit and Push Button Entrance Panel
REF. 364232
EAN.
8005543631140
Discount family : W21
£391.10
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | No |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 2 |
Expandable to max. number of outdoor stations | 16 |
Picture system | PAL |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | Yes |
With day/night function | Yes |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 102 mm |
Height | 155 mm |
Depth | 20 mm |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
---|---|
Nominal voltage | 18-27 V |
Supply current | 0.0085-0.055 A |
Frequency | 0-0 Hz |
Sound level | 86 dB |
Standby consumption | 8.5 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Supporting bracket |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 600 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION