Skip to main content
Logo print

Clang Heavy Duty 24V 1 Pin Trailer Plug Female Connection

Clang Legrand

Clang Heavy Duty 24V 1 Pin Trailer Plug Female Connection

REF. CT6878 EAN. 5019102103880
Price on request Product available in 10 piece
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Plug
Type of connector Female
Number of poles 1
Voltage 24-24 V
Max. continuous current 300 A
Housing material Metal
Connection Other
Standard None
Nominal cross section conductor 0-104 mm²
Low spark model No
With hinged lid No
With hook No
Military model No

Documents

1 document