Cablofil Zinc Nickel Steel Wire Cable Tray Suspension Hook
Cablofil
Legrand
Cablofil Zinc Nickel Steel Wire Cable Tray Suspension Hook
REF. CM350582
EAN.
3414971194434
Discount family : C20D
£4.47
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 45.8 mm |
---|---|
Width | 40 mm |
Height | 34.3 mm |
Diameter | 11.7 mm |
Thread size (metric) | 12 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Colour | Zinc |
Documents
4 documents
Technical Sheet
Technical Sheet
Technical guide
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION