![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350576-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Universal Conduit Take-Off Plate
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Universal Conduit Take-Off Plate
REF. CM350576
EAN.
3414971194274
Discount family : C20D
£7.48
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 80 mm |
Plate width | 92 mm |
Type of fastening | Screw mounting |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Documents
3 documents
Technical Sheet
Technical Sheet
Technical guide
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION