Cablofil Zinc Magnesium Small Clamp Plate, Coach Bolt M6 x 20mm and Nut Fixing Kit
Cablofil
Legrand
Cablofil Zinc Magnesium Small Clamp Plate, Coach Bolt M6 x 20mm and Nut Fixing Kit
REF. CM350426
EAN.
3599079917304
Discount family : C20D
£0.92
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Continuous |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Other |
Thread size (metric) | 6 |
---|---|
Suitable for flange thickness | 3.9-5.9 mm |
Bore diameter | 7 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION