
Cablofil Zinc Coated Steel Wire Cable Tray Extra Large Universal Mounting Plate
Cablofil
Legrand
Cablofil Zinc Coated Steel Wire Cable Tray Extra Large Universal Mounting Plate
REF. CM586257
EAN.
3599075862578
Discount family : C20D
£13.43
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 240 mm |
---|---|
Width | 25 mm |
Height | 125 mm |
Suitable for cable management system width | 50-100 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 250 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | TRUE |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION