![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/CM-559677-WEB-R.jpg)
Cablofil Steel Wire Cable Tray Banding Strip 5m
Cablofil
Legrand
Cablofil Steel Wire Cable Tray Banding Strip 5m
REF. CM559677
EAN.
3599075596770
Discount family : C20C
£82.73
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length belt/tape/tie | 5000 mm |
---|---|
Model | Hook-and-loop fastener tape |
Band closure | Hook-and-loop fastener |
Material | Plastic |
Material quality | Other |
Surface protection | Other |
Halogen free | No |
---|---|
Colour | Black |
Text strip | None |
Solvable fastener | No |
Type of fastening | Other |
UL approval | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION