Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 200mm
REF. CM556320
EAN.
3599075563208
Discount family : C20C
£18.98
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 800 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION