Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 150mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Roof Cantilever Arm 150mm

REF. CM556310 EAN. 3599075563109
Discount family : C20C
£18.06 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system height 100-100 mm
Model Other
Suitable for wire mesh tray Yes
Suitable for cable ladder No
Suitable for cable tray No
Tray mounting Screwable
Load bearing capacity 1000 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized

Documents

1 document
Technical Sheet
FT0100_CABLO_GS.pdf pdf (0.13 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile