Cablofil Pre-Galvanised Steel Wire Cable Tray Divider Connector
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Divider Connector
REF. CM923050
EAN.
3599079230502
Discount family : C20C
£1.66
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Other |
---|---|
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for rising ladder | No |
Type of fastening | Screw mounting |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Documents
2 documents
White Book
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION