![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/00/CM-001933-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 105mm x 3m Length
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 105mm x 3m Length
REF. CM001933
EAN.
3599070019335
Discount family : C20D
£288.79
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 450 mm |
Height | 105 mm |
Length | 3000 mm |
Useful cross section | 47250 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Zinc |
Weight | 3.83145671 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION