
Cablofil Electro Zinc Steel Wire Cable Tray Shouldered Hexagon Nut M6
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Shouldered Hexagon Nut M6
REF. CM801201
EAN.
3599078012017
Discount family : C20C
£0.09
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
Thread size (imperial) | Other |
---|---|
Wrench width | 10 mm |
Height | 6 mm |
Halogen free | FALSE |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION