
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 100mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 100mm
REF. CM586820
EAN.
3599079931508
Discount family : C20C
£3.73
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
---|---|
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION