Cablofil 316L Stainless Steel Wire Cable Tray Multifix Base Plate 100mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Multifix Base Plate 100mm
REF. CM585144
EAN.
3599075851442
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal |
---|---|
Plate height | 100 mm |
Plate width | 94 mm |
Type of fastening | Snapper mounting |
Material | Stainless steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION