Cablofil 304L Stainless Steel Wire Cable Tray Small Universal Mounting Plate
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Small Universal Mounting Plate
REF. CM586068
EAN.
3599075860680
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 101 mm |
---|---|
Width | 19 mm |
Height | 50 mm |
Suitable for cable management system width | 50-100 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1000 N |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 304 (1.4301) |
Surface protection | Pickled and passivated |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION