CAB 3 1.5mm² to 2.5mm² Cable Marker Applicator Transparent
CAB 3
Legrand
CAB 3 1.5mm² to 2.5mm² Cable Marker Applicator Transparent
REF. 038396
EAN.
3245060383961
£3.29
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 173 mm |
Colour | Blue |
Transparent | Yes |
---|---|
With label space | No |
Imprint | None |
Mounting method | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION