-
Transparent
-
Transparent
-
Material
-
Toothing
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
With lock
-
Length
-
With telescopic handle
-
Model
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
Padlock shackle
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
CAB 3 On-Site Toolbox
Excluding VAT
CAB 3 0.15mm² to 0.5mm² Cable Marker Applicator Transparent
Excluding VAT
CAB 3 0.5mm² to 1.5mm² Cable Marker Applicator Transparent
Excluding VAT
CAB 3 1.5mm² to 2.5mm² Cable Marker Applicator Transparent
Excluding VAT
CAB 3 4mm² to 6mm² Cable Marker Applicator Transparent
Excluding VAT
CAB 3 50mm² to 70mm² Cable Marker Holder Black
Excluding VAT
CAB 3 25mm² to 35mm² Cable Marker Holder Black
Excluding VAT
CAB 3 Marker Holder for Viking 3 Terminal Block
Excluding VAT
CAB 3 10mm² to 16mm² Cable Marker Holder Black
Excluding VAT