Bticino Digital Relay NC/NO Contact
-
Bticino
Bticino Digital Relay NC/NO Contact
REF. 346250
EAN.
8012199772578
Discount family : W21
£106.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Built-in installation |
Local operation/hand operation | No |
With LED indication | No |
Number of digital inputs | 0 |
Max. switching power | 192 W |
---|---|
Suitable for C-load | Yes |
Max. number of switching contacts | 2 |
Rated current | 8 A |
Rated operating voltage | 18-27 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
5 documents
Product Environmental Profile
Product Environmental Profile
Product Environmental Profile
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION