Bticino Configurator Kit 10 Internal Units
Bticino
Bticino Configurator Kit 10 Internal Units
REF. 306064
EAN.
8012199366180
Discount family : W21
£26.67
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | No |
---|---|
Number of indoor stations | 0 |
Number of outdoor stations | 0 |
Installation technique | Other |
Mounting method indoor station | Other |
Colour indoor station | Other |
Mounting method outdoor station | Other |
Material outdoor station | Other |
Colour outdoor station | Other |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | No |
With day/night function | No |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | No |
Label space/information surface | No |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 3 mm |
Height | 10.2 mm |
Depth | 12.4 mm |
Built-in depth | 3.2 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Voltage type | AC/DC |
Sound level | 82 dB |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Not applicable |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Other |
Horizontal fixing center distance | 50-100 mm |
Control mode | Not applicable |
Contains Batteries and/or Accumulator | No |
Additional unit | No |
Loudness setting | No |
Addressable | No |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Not applicable |
Communication rank type | Not applicable |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION