
Arteor Surround Plate 8 Module Square Reflective Stainless Steel
Arteor
Legrand
Arteor Surround Plate 8 Module Square Reflective Stainless Steel
REF. 571368
EAN.
3414971243743
Discount family : W24
£291.14
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 1 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | FALSE |
Material | Metal |
Material quality | Stainless steel |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |
Surface protection | Metallic |
Surface finishing | Glossy |
---|---|
Colour | Stainless steel |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 252.5 mm |
Height | 92 mm |
Depth | 8 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documents
1 document
Technical Sheet
1 document
Catalogue chart
1 document
Agreement
SELECT AN ACTION