Skip to main content
Logo print

Arteor Surround Plate 8 Module Square Grey Oak

Arteor Legrand

Arteor Surround Plate 8 Module Square Grey Oak

REF. 571398 EAN. 3414971244641
Discount family : W24
£195.49 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 8
Number of modules vertical (module system) 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Wood
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Matt
Colour Grey
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 252.5 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Quercus petraea (Oak)
Wood Climate area Temperate

Documents

1 document
Technical Sheet
F03661EN-00.pdf pdf (0.1 Mo)
1 document
Catalogue chart
1 document
Agreement