Skip to main content
Logo print

Arteor Loudspeaker Socket 1 Module Champagne

Arteor Legrand

Arteor Loudspeaker Socket 1 Module Champagne

REF. 572697 EAN. 3414971917651
Discount family : W24
£18.36 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Titanium
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 22.5 mm
Device height 45 mm
Device depth 36 mm
Built-in depth 34 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documents

1 document
Catalogue page