Skip to main content
Logo print

Arteor Adaptor for Keystone Data Socket Single Connector 2 Module Champagne

Arteor Legrand

Arteor Adaptor for Keystone Data Socket Single Connector 2 Module Champagne

REF. 572932 EAN. 3414971918801
Discount family : W24
£21.71 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Modular device for domestic switching devices
Type of connector Other
Category 3
Colour Titanium
Connection type Other
Shielded housing No
Separate earthing connection Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Mechanical coding No
Colour coding No
Device width 45 mm
Device height 45 mm
Built-in depth 40 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

Documents

1 document
Catalogue page