
Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module Magnesium
Arteor
Legrand
Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module Magnesium
REF. 572578
EAN.
3245065725780
Discount family : W24
£62.23
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of ports USB-A | 2 |
Number of ports USB-C | 0 |
Operating voltage | 220-250 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Connection type | Screwed terminal |
Mounting method | Module frame |
Colour | Aluminium |
RAL-number | 7040 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 42 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
---|---|
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | FALSE |
Built-in depth | 32 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Power Delivery | No |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | TRUE |
Cable section | 2.5-2.5 mm² |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION