-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Type of accessory/spare part
-
Bus system KNX
-
Transparent
-
Number of contacts as normally open contact
-
Accessory
-
Number of contacts as normally open contact
-
Suitable for built-in mounting
-
Bus system KNX-RF (Radio Frequent)
-
Material
-
Rated current
-
Rated current
-
With light source
-
Number of contacts as normally closed contact
-
Rated current
-
Housing material
-
Type of current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Spare part
-
Housing material
-
Number of contacts as normally closed contact
-
Suitable for wall mounting
-
Bus system radio frequent
-
Material quality
-
Housing material quality
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Bus system LON
-
Method of operation
-
Push button switch
-
Method of operation
-
Method of operation
-
Light outlet
-
Bus system Powernet
-
With flashlight
-
Suitable for light line configuration
-
Other bus systems
-
Surface protection
-
Surface protection
-
Model
-
Model
-
With fixed symbol/imprint
-
Model
-
Model
-
With light sensor
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Mounting method
-
With exchangeable symbol
-
Mounting method
-
With movement sensor
-
Mounting method
-
With mounting plate
-
Contactless type
-
Lamp holder
-
Application as button
-
Suitable for surface mounting
-
Number of rockers
-
Mechanical controllable
-
Number of rockers
-
Substation input
-
Number of rockers
-
Type of control gear
-
Lamp type
-
With bus connection
-
Electronic controllable
-
With lighting
-
Illumination
-
Illumination
-
Type of tone
-
Light value memory
-
Surface protection housing
-
Surface protection housing
-
With control gear
-
Device width
-
Applicable with button
-
Device width
-
Colour light source
-
Colour light source
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Built-in transformer
-
Imprint
-
Applicable with movement sensor
-
Imprint
-
Device height
-
Type of fastening
-
Imprint
-
Material cover
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Number of poles
-
Number of poles
-
Applicable with transmission button
-
Number of poles
-
Type of grid
-
With complemantary luminous signal
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Max. lamp power
-
Switch capacity
-
Housing colour
-
Housing colour
-
Suitable for emergency lighting
-
Housing colour
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Number of buttons
-
Number of buttons
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Suitable for ceiling mounting
-
Heating switch
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Suitable for lamp power
-
Built-in height/depth
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Type of lighting
-
Type of lighting
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Connected object
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/572757-LEGRAND-1000.jpg)
Arteor 230V Reading Light 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/572257-LEGRAND-1000.jpg)
Arteor 230V Reading Light 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572237-WEB-R.jpg)
Arteor RFID Key Card Switch 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572737-WEB-R.jpg)
Arteor RFID Key Card Switch 2 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572753-WEB-R.jpg)
Arteor RFID Key Card Switch 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572253-LEGRAND.jpg)
Arteor RFID Key Card Switch 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572730_pw_169285.jpg)
Arteor 230V Mechanical Key Card Switch 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-571055-WEB-R.jpg)
Arteor 230V Mechanical Key Card Switch 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570055-WEB-R.jpg)
Arteor 230V Mechanical Key Card Switch 2 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572230-WEB-R.jpg)
Arteor 230V Mechanical Key Card Switch 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-572248-WEB-R.jpg)
Arteor 230V Buzzer 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572567-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572731-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Round Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/572247-LEGRAND-1000.jpg)
Arteor 230V Buzzer 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-572208-WEB-R.jpg)
Arteor 230V Buzzer 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572557-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/05-07-2024/03-30/LG-573777-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Square Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/05-07-2024/03-30/LG-573778-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572067-LEGRAND-1000.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-572207-WEB-R.jpg)
Arteor 230V Buzzer 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572057-WEB-R.jpg)
Arteor Hotel Bedroom Call Indicator for Corridor with LED 2 x 1 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572722-WEB-R.jpg)
Arteor Illuminated Sign with Blue LEDs 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572724-WEB-R.jpg)
Arteor Illuminated Sign with Configurable Green or Red LEDs 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572745-WEB-R.jpg)
Arteor Illuminated Sign with Configurable Green or Red LEDs 2 Module Soft Alu
Excluding VAT