-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
Cablofil Electro Zinc Steel Wire Cable Tray 100mm x 54mm x 3m Length
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray 100mm x 54mm x 3m Length
Cablofil 304L Stainless Steel Wire Cable Tray 50mm x 54mm x 3m Length
Cablofil 304L Stainless Steel Wire Cable Tray 150mm x 54mm x 3m Length
Cablofil Electro Zinc Steel Wire Cable Tray 450mm x 54mm x 3m Length
Excluding VAT
Cablofil Zinc Aluminium Steel Wire Cable Tray 100mm x 54mm x 3m Length
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 200mm x 54mm x 3m Length
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray 200mm x 54mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray 500mm x 54mm x 3m Length
Cablofil Electro Zinc Steel Wire Cable Tray 50mm x 54mm x 3m Length
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray 300mm x 54mm x 3m Length
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 54mm x 3m Length
Excluding VAT
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 54mm x 3m Length
Excluding VAT
Cablofil 316L Stainless Steel Wire Cable Tray 600mm x 54mm x 3m Length
Cablofil Zinc Aluminium Steel Wire Cable Tray 500mm x 54mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray 50mm x 54mm x 3m Length
Cablofil 316L Stainless Steel Wire Cable Tray 150mm x 54mm x 3m Length
Cablofil Electro Zinc Steel Wire Cable Tray 150mm x 54mm x 3m Length
Excluding VAT
Cablofil Electro Zinc Steel Wire Cable Tray 200mm x 54mm x 3m Length
Excluding VAT
Cablofil Electro Zinc Steel Wire Cable Tray 400mm x 54mm x 3m Length
Excluding VAT
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 300mm x 54mm x 3m Length
Excluding VAT
Cablofil 316L Stainless Steel Wire Cable Tray 400mm x 54mm x 3m Length
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 100mm x 54mm x 3m Length
Excluding VAT
Cablofil 304L Stainless Steel Wire Cable Tray 500mm x 54mm x 3m Length