Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Suitable for flange thickness
-
Suitable for flange thickness
-
Material quality
-
Material quality
-
Model
-
Surface protection
-
Surface protection
-
Thread size (metric)
-
Bore diameter
-
Permitted net load
Legrand
Cablofil
REF. CM350572
Cablofil Zinc Magnesium Steel Wire Cable Tray Large Clamp Plate with Integrated Nut
£2.07
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cablofil
REF. CM350571
Cablofil Zinc Magnesium Steel Wire Cable Tray Small Clamp Plate with Integrated Bolt
£1.84
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cablofil
REF. CM558011
Cablofil Pre-Galvanised Steel Wire Cable Tray Small Clamp Plate
£0.52
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cablofil
REF. CM558014
Cablofil 316L Stainless Steel Wire Cable Tray Small Clamp Plate
You can only compare 4 products, you must remove 1 to add this one
Legrand
Cablofil
REF. CM558018
Cablofil 304L Stainless Steel Wire Cable Tray Small Clamp Plate
You can only compare 4 products, you must remove 1 to add this one