Powering the workplace
UNDERFLOOR POWER
POWERTRACK
Electrak powertrack or underfloor busbar is perfect for cavity floor installations. With minimal parts, push-fit assembly and a complementary range of floor boxes and grommets, this flexible, easy to install system can be reconfigured as office layouts evolve.
FLOOR BOXES
Electrak two, three and four compartment raised access floor boxes and slab boxes offer complete versatility. Floor boxes are available pre-wired with powertrack tap-off, or supplied empty (unassembled), with a choice of single or separate compartment bases and three depth options. With a vast selection of power and data plates available, boxes can be tailored to the specific requirements of each office installation.
FLOOR GROMMETS
Simple to install, the Electrak range of floor grommets is available from 144mm to 232mm in diameter and allow cables and conduit to link between underfloor power and desk power systems.
WORKSTATION POWER
INTERSOC-R
Intersoc-R is a modular desk power system designed to meet the demands of modern workplaces for faster and more adaptable solutions. Designed with speed of installation and flexibility in mind, Intersoc-R’s modular configuration enables thousands of different combinations to be made - providing solutions for every installation requirement.
INTERMOD
Intermod is a modular under-desk solution that is a natural extension to the Intersoc range. Intermod can be added to existing Intersoc installations, including retro-fitting, or can be standalone allowing offices to be futureproofed without any major upheaval. The units are factory assembled using Arteor™ modules to meet customers’ individual requirements.
ELECTRAK ON-DESK
The On-desk range brings power, data and rapid USB charging to the modern workstation. Electrak On-desk’s ergonomic design blends in perfectly with contemporary office design schemes and enhances the functionality of the desk space. As an alternative to the stylish aluminium and mirror white finish, we now also offer a range of configurations in black. In addition, to support the increasing demand for high speed charging at the workstation, our on-desk range is available with a dual charging module with USB Type-A and Type-C.
NEW ELECTRAK IN-DESK
Electrak In-desk brings style and flexibility to the workstation. Made from high quality brushed stainless steel, In-desk is designed to complement the aesthetic of modern workspaces, giving users power when they need it and minimal, sleek design when they don’t.
FULLY ADDRESSABLE LIGHTING CONTROL
BUSCOM TRUNKING
Installing a matrix of Buscom trunking creates an accessible power and communications backbone throughout a building that can be tapped into at any point to facilitate instant connection to power and control circuits. Buscom incorporates a shielded twisted pair communications bus and is suitable for use with any lighting control protocol, including: KNX, LonWorks and DALI
LIGHTRAK
Designed to work in harmony with Electrak Buscom trunking, Lightrak offers fully addressable lighting control with quick and easy installation. Lightrak’s snap on / plug in lighting control units can be easily moved and reprogrammed if requirements change.
Intersoc on-desk
The Intersoc on-desk range brings power, data and rapid USB charging to the modern workstation. With clean lines and stylish aluminium and mirror white finish, Intersoc on-desk’s ergonomic design blends in perfectly with contemporary office design schemes and enhances the functionality of the desk space.
Intersoc-R desk modules
Electrak Intersoc-R is a modular desk power system designed to meet the increasing need for adaptable solutions in the modern workplace. Available in standard and clean earth versions, its latest evolution offers fixed and rotatable socket options.
Lightrak lighting control system
Designed to work in harmony with Electrak's buscom trunking, Lightrak's lighting control system offers high end sophistication with unbeatable flexibility and speed of installation.