Electrak 26 Dual Circuit Underfloor Busbar 63A 4 Pole + Earth + Clean Earth 6 Outlet Trunking Length 1.8m
Electrak
Electrak 26 Dual Circuit Underfloor Busbar 63A 4 Pole + Earth + Clean Earth 6 Outlet Trunking Length 1.8m
REF. KA3183
EAN.
5012774029243
Discount family : P09
£128.62
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 63 A |
Number of poles | 4 |
Number of conductors (without earthing) | 4 |
Flexible | No |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 6 |
Colour | Other |
---|---|
RAL-number | 6026 |
Degree of protection (IP) | IP40 |
Length | 1800 mm |
Width | 70 mm |
Height | 47 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION