![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-637986-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Pendant Channel 83mm x 50mm x 2m Length
Legrand
Legrand PVC Cable Tray Epoxy Coated Steel Pendant Channel 83mm x 50mm x 2m Length
REF. 637986
EAN.
3245066379869
Discount family : C06
£46.41
/
1 m
Product available in
8 m
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2000 mm |
---|---|
Width | 83.5 mm |
Height | 50 mm |
Slit width | 30 mm |
Material thickness | 0 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | 3 sides punched |
Hole width | 9 mm |
With toothing | No |
Snap-off | No |
Load bearing capacity | 0 kN |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Other |
Colour | Grey |
RAL-number | 7030 |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION