-
Material
-
Material quality
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Colour
-
RAL-number
Legrand PVC Cable Tray Stand-Off Bracket 600mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 500mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 400mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 300mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 200mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 150mm
Excluding VAT
Legrand PVC Cable Tray Stand-Off Bracket 100mm
Excluding VAT