Zucchini MS Busbar 63A Tap-Off Box with Transparent Cover and Hinged Door
Zucchini MS
Legrand
Zucchini MS Busbar 63A Tap-Off Box with Transparent Cover and Hinged Door
REF. 51515056
EAN.
8033777041961
Discount family : P04
£203.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 4 |
---|---|
Number of poles | 4 |
Rated current AC 50 Hz | 63 A |
Rated voltage AC 50 Hz | 0-400 V |
Phase selection | No |
With locking | No |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 28.3 mm |
Width | 13.2 mm |
Height | 15 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION