Zucchini MS Busbar 50A Tap-Off Box with CH14 Fuseholder
Zucchini MS
Legrand
Zucchini MS Busbar 50A Tap-Off Box with CH14 Fuseholder
REF. 51515052
EAN.
8033777041947
Discount family : P04
£127.27
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 4 |
---|---|
Number of poles | 4 |
Rated current AC 50 Hz | 50 A |
Rated voltage AC 50 Hz | 0-400 V |
Phase selection | No |
With locking | No |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 22 mm |
Width | 11.7 mm |
Height | 11.5 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION