Zucchini MS Busbar 32A Long Tap-Off Box with DIN 4 Module
Zucchini MS
Legrand
Zucchini MS Busbar 32A Long Tap-Off Box with DIN 4 Module
REF. 51515074
EAN.
8033777041916
Discount family : P04
£83.57
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 4 |
---|---|
Number of poles | 4 |
Rated current AC 50 Hz | 32 A |
Rated voltage AC 50 Hz | 0-400 V |
Phase selection | No |
With locking | No |
Branch off type | Cable |
Number of CEE socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Type of socket outlets | Other |
Colour | Grey |
Degree of protection (IP) | IP55 |
Length | 25 mm |
Width | 16 mm |
Height | 9.7 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION