Synergy 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Marked "DISHWASHER" White
Synergy White
Legrand
Synergy 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Marked "DISHWASHER" White
REF. 730035DW
EAN.
5012774465720
Discount family : W06
£24.07
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
Built-in depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Colour | White |
Antimicrobial treatment | No |
Cable section | 6-6 mm² |