![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/MR/LG-MRFUT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 25mm to 225mm x 25mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 25mm to 225mm x 25mm
REF. MRFUT100225G
EAN.
5012774201212
Discount family : C01
£144.31
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 25 mm |
---|---|
Cable tray width | 100 mm |
Construction type | T-piece horizontal |
Inner radius | 125 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION