Plexo IP55 Weatherproof Box Mounting Plate 310mm x 240mm
Plexo
Legrand
Plexo IP55 Weatherproof Box Mounting Plate 310mm x 240mm
REF. 035093
EAN.
3245060350932
£18.06
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 280 mm |
---|---|
Width | 214 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION