Netatmo Pro Smart Indoor Siren
Netatmo Pro
Netatmo
Netatmo Pro Smart Indoor Siren
REF. NIS01-PRO
EAN.
3700730503006
Discount family : W80
£74.99
/
1 piece
Product available in
6 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of tones | 2 |
---|---|
Housing colour | White |
Housing material | Plastic |
Loudness | 110 dB |
Nominal voltage | 3 V, 3-5 V |
Degree of protection (IP) | IP50 |
Degree of protection (NEMA) | 1 |
Type of current | DC |
Electricity consumption | 0.0025 A |
With contact | No |
Width | 130 mm |
Height | 130 mm |
Depth | 35 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Supply current | 0.00015-0.00025 A |
---|---|
Frequency | 50-60 Hz |
Halogen free | Yes |
Mounting method | Surface mounted |
Vertical fixing center distance | 89-90 mm |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Programmable | No |
Application name | Home + Security |
Product use function | Alarm systems |
Documents
1 document
Instruction manual
SELECT AN ACTION