MyHOME 2 DIN BUS Controller 1 Output 1 NO/NC 4A Relay
MyHOME
Bticino
MyHOME 2 DIN BUS Controller 1 Output 1 NO/NC 4A Relay
REF. F411/1NC
EAN.
8012199958910
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. switching power | 3500 W |
---|---|
Suitable for C-load | Yes |
Max. number of switching contacts | 2 |
Rated current | 16 A |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Lighting management |
Documents
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION