Legrand Steel Perimeter Trunking Universal Snapper Clip
Legrand
Legrand Steel Perimeter Trunking Universal Snapper Clip
REF. MP351319
EAN.
3414970695789
Price on request
Product available in
20 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Cover mounting possible | Yes |
Cover width | 79 mm |
Suitable for depth of wall duct | 63 mm |
---|---|
With potential equalization | Yes |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION