Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 2 Pole
Legrand
Legrand SP 51 Isolating Fuse Carrier with Protected Terminals 14mm x 51mm 2 Pole
REF. 021503
EAN.
3245060215033
£46.96
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 14x51 mm |
Number of poles | 2 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION