
Legrand PVC Cable Tray Coupler for Tray Height 50mm Widths 200mm to 400mm
Legrand
Legrand PVC Cable Tray Coupler for Tray Height 50mm Widths 200mm to 400mm
REF. 637791
EAN.
3245066377919
Discount family : C06
£4.61
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 200-400 mm |
Suitable for cable management system height | 50-50 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 300 mm |
Suitable for circuit integrity | No |
---|---|
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |
Operating / setting temperature | -5-60 °C |
Colour | Other |
RAL-number | 7030 |
Storage temperature | -5-60 °C |
Halogen free | FALSE |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION