Legrand Isolating Transformer Single Phase 230/400V 115V 100VA with Centre Tap
Legrand
Legrand Isolating Transformer Single Phase 230/400V 115V 100VA with Centre Tap
REF. 642363
EAN.
3245066423630
£80.32
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Rated apparent power | 100 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 9.7 % |
---|---|
Width | 84 mm |
Height | 86 mm |
Depth | 98 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Documents
1 document
Technical guide
1 document
Catalogue page
SELECT AN ACTION