Legrand Enclosure Mounting Plate Plain 256mm x 256mm
Accessories Atlantic & Marina
Legrand
Legrand Enclosure Mounting Plate Plain 256mm x 256mm
REF. 036069
EAN.
3245060360696
£11.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 300 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION