![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034950_pw_92737.jpg)
Legrand Enclosure Mounting Plate Plain 1492mm x 692mm
Legrand
Legrand Enclosure Mounting Plate Plain 1492mm x 692mm
REF. 034950
EAN.
3245060349509
£268.41
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1600 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION